??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1990.080 Connecting Element
HELP_VARIABLE
Company
Halder
Description
EH 1990. - Connecting Elements, hydraulically operated, single acting with lifting-off
Bill of material
1990.080 Connecting Element
BESTNR
Ref. No.
1990.080
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Holding force
20000 N
Z
centering accuracy
<0.01 mm
E
Release pressure
60-80 bar
G
Weight
3750 g
Embedded user actions